Bit Ratchet 90mm with Thumb Wheel, Hexagon Head, 1/4" in Blister Pack

Bit Ratchet 90mm with Thumb Wheel, Hexagon Head, 1/4" in Blister Pack

Click on this image to zoom in.

Click on this image to zoom in.

Application: Minimum switching angle of only 5° enables use of bit ratchet even in the tightest spaces.

Application: Due to outstandingly smooth running the mechanism functions even when other ratchets fail, e.g. with furniture assembly.

Application: Especially handy bit ratchet for a wide variety of fastening applications.

Design: Drop forged, especially robust version.

Design: Finely serrated ratchet mechanism with 72 teeth.

Design: with practical thumb wheel.

Design: Maximum ergonomics due to user-specific SoftFinish form.

Design: Clockwise and anticlockwise direction can be switched via switching lever.

Bit chuck: For bits according to DIN 3126, ISO1173, style C 6.3 and E 6.3.

Extra: Thumb-wheel aids applying, fastening and releasing screws.

Material: High-quality chrome-molybdenum steel, chrome-plated and satin finished.

Standards: for bits DIN 3126, ISO 1173, form C6.3 and E6.3

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36931

Part Number
36931
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.55 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 90 ESD article No with battery No
Hexagon head (Inch) 1/4" Tool for electrics No Self service - packing Yes

This page is Bit Ratchet 90mm with Thumb Wheel, Hexagon Head, 1/4" in Blister Pack, part number 36931.
You can find the detail information about specifications and dimensions on part number 36931.

Tech Support