351 Usage Type Appearance Min. Pulley Dia. .Material Friction Coefficient (Ref. Against Polished Steel) Front Back 2x surface enlarged Surface Back Front Back Non-Adhesive NSHBLT 25 Polyurethane Polyester 0.2 0.15 NSHBLTS NSHBLTDS 15 Polyurethane Polyester 0.6 0.2 NSHB NSHDSB 15 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 NSHBLG NSHBLGDS 15 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 NSHBWN NSHBWDSN 25(15)*1 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 NSHBN NSHBDSN 25(15)*1 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 NSHBLGN NSHBLGDSN 25(15)*1 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 HFHBG HFHBDSG 15 Thermoplastic Polyurethane Polyester Canvas 0.4 0.2 HFHBW HFHBDSW 15 Thermoplastic Polyurethane Polyester Canvas 0.4 0.2 HFHBGN HFHBGDSN 30(15)*1 Thermoplastic Polyurethane Polyester Canvas 0.4 0.2 HFHBWN HFHBWDSN 30(15)*1 Thermoplastic Polyurethane Polyester Canvas 0.4 0.2 BHFHBWN BHFHBWDSN 30(15)*1 Thermoplastic Polyurethane Polyester Canvas 0.4 0.2 Food Conveyor FHBLT 20 Polyurethane Polyester 0.2 0.15 KBLW KBLDSW 15 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 KBLT KBLTDSB 15 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 KBLWSN KBLWSDSN 25(15)*1 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 KBLWDN KBLWDSN 50 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 KBLWT KBLWDST 100 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 PHBLB PHBLDSB 20 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 PHBLBN PHBLBDSN 30 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 PHBLWN PHBLWDSN 30 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 For Packaged Goods Transfer FBLG FBLGDS 25 Suede Non-woven Fabric Polyester Canvas - - FBLW FBLWDS 25 Suede Non-woven Fabric Polyester Canvas - - FBLGN FBLGDSN 30 Suede Non-woven Fabric Polyester Canvas - - FBLWN FBLWDSN 30 Suede Non-woven Fabric Polyester Canvas - - For Electronic Parts Transfer DHBLT 25 Conductive Polyurethane Polyester 0.2 0.1 DHBLTS DHBLTDS 15 Conductive Polyurethane Polyester 0.8 0.2 DHBLGN DHBLGDSN 25(15)*1 Thermoplastic Polyurethane Polyester Canvas 0.6 0.2 &*1: Number in ( ) is the value when allowable tension is 5N/mm.
RkJQdWJsaXNoZXIy MTc2MTk0OA==