352 TECHNICAL INFORMATION YES YES YES NO NO NO Ex.:Screws, Auto Parts, Plastic Container General Purpose Food Conveyor Inclination 25 deg. or more General Transfer Objects Inclination 5~25 deg. Transfer of Workpiece Where Damages are Undesirable Sliding Specifications Accumulation Transfers What is the transfer method? Slide in the Transfer Direction Small Objects Oil Fouled or Containing Objects, Machine/Food Unpackaged Food Items Flat Transfers Inclined Transfer Adhering Matter Electronics-related Objects High Temperature Objects Flat Belts with Crosspieces Horizontal frame is attached to the belt surface, and workpiece can be securely received and transferred. Inclined Transfer Belts With Meandering Prevention Crosspiece Belt surface has a large friction coefficient. Inclined transfer is possible. General Purpose Belts With Meandering Prevention Crosspiece Conveyor flat belt for most general purposes. For Packaged Goods Transfer Belts With Meandering Prevention Crosspiece Transfers such that the workpiece is not damaged due to the suede material of the belt surface. Sliding (sideway sliding specification) Belts With Meandering Prevention Crosspiece Belt transfer direction is laterally aligned. Sliding With Meandering Prevention Crosspiece Belt surface has low friction coefficient. Suitable for accumulating conveyance. Food Conveyor Satisfies No. 370 Notification concerning Food Sanitation Laws. It excels in standardized protections against fray (ear part fray) and bacterium, and water resistance. Non-Adhesive Belts With Meandering Prevention Crosspiece Low adhesion belt surface is suitable for transferring objects with adhesive qualities. Oil Resistant Belts With Meandering Prevention Crosspiece &Check Oil Resistant Chart. Suitable for loads that have machine oil or food oil attached. Electronic Parts Conveyor Belts With Meandering Prevention Crosspiece Provided with antistatic finish. Suitable for conveyance of static-sensitive electronic components. Grip Type Belts With Meandering Prevention Crosspiece Friction coefficient is high, and transfer is possible without slipping. Heat Resistant Heat resistant belt up to 180°C in continuous use. Suitable for transferring heated objects. Stainless Steel Belt (up to 130 degrees) * Varies by thickness Suitable for goods after heat treatments. &Available in other than flat belts. &When the transfer weight is heavy (as a guide 10kg or more in width of 100mm), calculate the tension. &Example of transfer workpiece is a guide. For more information, check the Product page. &Performance Chart is mentioned on respective Product page. Determine if suitable to transfer workpiece. Example: Post heat treated products Example: Beans, Bottle cap Example: Electronic PC Boards Ex.: Machining Oil, Mineral Oil Animal Oil, Grain Oil Ex.: Example: Bread Dough, Udon Noodles, Chocolate, Cream Ex.: Example: Vegetables, Fruit Sandwiches, Cookie Example: Erasers, Toys Flat Belts Specification Selection Flow Chart
RkJQdWJsaXNoZXIy MTc2MTk0OA==