379 Table 57. S3M Allowable Tension Table: Per 6.0mm of Belt Width (Unit: N) Number of Small Pulley Teeth 14 15 16 18 20 22 24 26 28 30 32 36 40 44 50 60 Speed of Small Pulley (rpm) Pitch Circle Dia. (mm) 13.37 14.32 15.28 17.19 19.10 21.01 22.92 24.83 26.74 28.65 30.56 34.38 38.20 42.02 47.75 57.30 870 87 88 89 90 90 91 91 91 91 90 90 90 89 88 87 85 1160 82 83 84 85 85 86 86 86 85 85 85 84 84 83 82 80 1750 75 76 77 78 78 78 78 78 78 78 78 77 76 76 75 73 3500 63 64 64 65 66 66 66 66 66 66 65 65 64 63 62 59 50 138 139 139 140 141 141 141 141 141 141 140 140 139 138 137 136 100 126 126 127 128 128 129 129 129 129 128 128 128 127 126 125 123 150 118 119 120 121 121 122 122 122 121 121 121 120 120 119 118 116 200 113 114 115 116 116 116 117 117 116 116 116 115 115 114 113 111 250 109 110 111 112 112 113 113 113 112 112 112 111 111 110 109 107 300 106 107 108 109 109 109 109 109 109 109 109 108 108 107 106 104 350 103 104 105 106 106 107 107 107 107 106 106 106 105 104 103 101 400 101 102 103 104 104 104 104 104 104 104 104 103 103 102 101 99 450 99 100 101 101 102 102 102 102 102 102 102 101 100 100 99 97 500 97 98 99 100 100 100 100 100 100 100 100 99 99 98 97 95 550 96 96 97 98 98 99 99 99 99 98 98 98 97 96 95 93 600 94 95 95 96 97 97 97 97 97 97 97 96 95 95 94 92 650 93 93 94 95 95 96 96 96 96 95 95 95 94 93 92 90 700 91 92 93 94 94 94 95 95 94 94 94 93 93 92 91 89 800 89 90 90 91 92 92 92 92 92 92 92 91 90 90 89 87 900 87 88 88 89 90 90 90 90 90 90 90 89 88 87 86 85 1000 85 86 86 87 88 88 88 88 88 88 88 87 86 86 85 83 1100 83 84 85 86 86 86 87 87 86 86 86 85 85 84 83 81 1200 82 83 83 84 85 85 85 85 85 85 84 84 83 82 81 79 1300 80 81 82 83 83 84 84 84 83 83 83 82 82 81 80 78 1400 79 80 81 81 82 82 82 82 82 82 82 81 80 80 79 77 1500 78 79 79 80 81 81 81 81 81 81 80 80 79 78 77 75 1600 77 78 78 79 80 80 80 80 80 80 79 79 78 77 76 74 1700 76 77 77 78 79 79 79 79 79 79 78 78 77 76 75 73 1800 75 75 76 77 78 78 78 78 78 77 77 77 76 75 74 72 1900 74 75 75 76 77 77 77 77 77 77 76 76 75 74 73 71 2000 73 74 74 75 76 76 76 76 76 76 75 75 74 73 72 70 2200 71 72 73 73 74 74 74 74 74 74 74 73 72 72 70 68 2400 70 70 71 72 72 73 73 73 73 72 72 71 71 70 69 67 2600 68 69 70 71 71 71 71 71 71 71 71 70 69 68 67 65 2800 67 68 68 69 70 70 70 70 70 70 69 69 68 67 66 64 3000 66 66 67 68 68 69 69 69 69 68 68 67 67 66 65 62 3200 65 65 66 67 67 68 68 68 67 67 67 66 65 65 63 61 3400 63 64 65 66 66 66 67 66 66 66 66 65 64 63 62 60 3600 62 63 64 65 65 65 66 65 65 65 65 64 63 62 61 59 3800 61 62 63 64 64 64 65 64 64 64 64 63 62 61 60 58 4000 60 61 62 63 63 64 64 64 63 63 63 62 61 60 59 57 4500 58 59 60 61 61 61 61 61 61 61 61 60 59 58 57 54 5000 57 57 58 59 59 59 60 59 59 59 59 58 57 56 54 52 5500 55 56 56 57 58 58 58 58 57 57 57 56 55 54 52 49 6000 53 54 55 56 56 56 56 56 56 55 55 54 53 52 50 47 6500 52 53 53 54 54 55 55 54 54 54 53 52 51 50 48 45 7000 51 51 52 53 53 53 53 53 53 52 52 51 50 48 46 43 7500 49 50 51 51 52 52 52 52 51 51 50 49 48 47 45 41 8000 48 49 49 50 51 51 51 50 50 49 49 48 46 45 43 39 9000 46 47 47 48 48 48 48 48 47 47 46 45 44 42 39 35 * Try to avoid use of belts within the range enclosed with . Otherwise, the durable time might be shortened. * The above table is for 6.0mm of belt width. When the desired belt has the other width, multiply the value on the above table by the relevant width correction factor Kb provided on the Table 29. Table 58. S5M Allowable Tension Table: Per 10.0mm of Belt Width (Unit: N) Number of Small Pulley Teeth 14 15 16 18 20 22 24 26 28 30 32 36 40 44 48 60 Speed of Small Pulley (rpm) Pitch Circle Dia. (mm) 22.28 23.87 25.46 28.65 31.83 35.01 38.20 41.38 44.56 47.75 50.93 57.30 63.66 70.03 76.39 95.49 870 170 176 181 189 195 199 202 205 207 208 210 211 212 212 212 211 1160 159 165 170 178 183 188 191 194 196 197 198 200 201 201 201 199 1750 144 149 154 162 167 172 175 178 179 181 182 183 184 184 184 181 3500 116 122 127 134 140 144 147 149 151 152 153 153 153 152 151 145 50 280 286 291 299 304 309 312 315 317 318 319 321 322 322 322 321 100 254 259 264 272 278 282 285 288 290 292 293 294 295 296 296 294 150 238 244 249 256 262 267 270 272 274 276 277 279 280 280 280 279 200 227 233 238 245 251 255 259 261 263 265 266 268 269 269 269 268 250 218 224 229 237 243 247 250 253 255 256 258 259 260 260 260 259 300 211 217 222 230 236 240 243 246 248 249 251 252 253 253 253 252 350 205 211 216 224 230 234 237 240 242 243 245 246 247 247 247 246 400 200 206 211 219 224 229 232 235 237 238 240 241 242 242 242 241 450 196 202 206 214 220 224 228 230 232 234 235 237 237 238 238 236 500 192 198 202 210 216 220 224 226 228 230 231 233 233 234 234 232 550 188 194 199 206 212 217 220 223 225 226 227 229 230 230 230 229 600 185 191 195 203 209 213 217 219 221 223 224 225 226 227 227 225 650 182 187 192 200 206 210 214 216 218 220 221 222 223 224 223 222 700 179 185 189 197 203 207 211 213 215 217 218 220 220 221 221 219 800 174 179 184 192 198 202 206 208 210 212 213 214 215 215 215 214 900 169 175 180 188 193 198 201 204 205 207 208 210 211 211 211 209 1000 165 171 176 183 189 194 197 199 201 203 204 206 206 207 207 205 1100 161 167 172 180 186 190 193 196 198 199 200 202 203 203 203 201 1200 158 164 169 176 182 186 190 192 194 196 197 198 199 199 199 198 1300 155 161 166 173 179 183 187 189 191 193 194 195 196 196 196 194 1400 152 158 163 170 176 180 184 186 188 190 191 192 193 193 193 191 1500 149 155 160 168 173 178 181 184 186 187 188 190 190 190 190 188 1600 147 153 158 165 171 175 179 181 183 184 186 187 188 188 187 185 1700 145 150 155 163 169 173 176 179 181 182 183 185 185 185 185 183 1800 142 148 153 161 166 171 174 176 178 180 181 182 183 183 183 180 1900 140 146 151 159 164 169 172 174 176 178 179 180 181 181 180 178 2000 138 144 149 157 162 167 170 172 174 176 177 178 178 178 178 175 2200 135 140 145 153 159 163 166 168 170 172 173 174 174 174 174 171 2400 131 137 142 149 155 159 162 165 167 168 169 170 171 170 170 167 2600 128 134 139 146 152 156 159 162 163 165 166 167 167 167 166 162 2800 125 131 136 143 149 153 156 159 160 162 163 164 164 163 163 158 3000 122 128 133 141 146 150 153 156 157 159 160 161 161 160 159 155 3200 120 126 130 138 144 148 151 153 155 156 157 158 158 157 156 151 3400 118 123 128 136 141 145 148 150 152 153 154 155 155 154 153 147 3600 115 121 126 133 139 143 146 148 150 151 151 152 152 151 150 144 3800 113 119 123 131 136 140 143 146 147 148 149 149 149 148 147 140 4000 111 117 121 129 134 138 141 143 145 146 147 147 146 145 144 136 4500 106 112 117 124 129 133 136 138 139 140 141 141 140 138 136 128 5000 102 108 112 119 125 128 131 133 134 135 135 135 134 132 129 119 5500 98 104 108 115 120 124 127 128 129 130 130 129 128 125 122 110 6000 94 100 104 111 116 120 122 124 125 125 125 124 122 119 115 100 6500 91 96 101 108 113 116 118 120 120 121 120 119 116 112 108 91 7000 88 93 98 104 109 112 114 116 116 116 115 113 110 106 100 81 7500 85 90 94 101 106 109 110 111 112 111 111 108 104 99 93 71 8000 82 87 91 98 102 105 107 107 108 107 106 103 98 92 85 61 9000 76 81 86 92 96 98 99 100 99 98 96 92 86 78 70 39 * Try to avoid use of belts within the range enclosed with . Otherwise, the durable time might be shortened. * The above table is for 10.0mm of belt width. When the desired belt has the other width, multiply the value on the above table by the relevant width correction factor Kb provided on the Table 29. Timing Belt Selection of Transmission Timing Belts 12
RkJQdWJsaXNoZXIy MTc2MTk0OA==