380 TECHNICAL INFORMATION Table 59. T5 Allowable Tension Table: Per 10.0mm of Belt Width (Unit: N) Number of Small Pulley Teeth 14 16 18 20 22 24 28 30 Speed of Small Pulley (rpm) Pitch Circle Dia. (mm) 22.28 25.46 28.65 31.83 35.01 38.20 44.56 47.75 1160 85 85 85 85 85 85 85 85 - - - - - - - 1750 77 77 77 77 77 77 77 77 - - - - - - - 3500 64 64 64 64 64 64 64 64 - - - - - - - 100 106 107 106 106 106 106 106 106 - - - - - - - 200 104 104 104 104 104 104 104 104 - - - - - - - 300 102 102 102 102 102 102 102 102 - - - - - - - 400 99 99 99 99 99 99 99 99 - - - - - - - 500 97 97 97 97 97 97 97 97 - - - - - - - 600 95 95 95 95 95 95 95 95 - - - - - - - 700 93 93 93 93 93 93 93 93 - - - - - - - 800 91 91 91 91 91 91 91 91 - - - - - - - 900 89 89 89 89 89 89 89 89 - - - - - - - 1000 87 87 87 87 87 87 87 87 - - - - - - - 1100 86 86 86 86 86 86 86 86 - - - - - - - 1200 84 84 84 84 84 84 84 84 - - - - - - - 1300 83 83 83 83 83 83 83 83 - - - - - - - 1400 81 81 81 81 81 81 81 81 - - - - - - - 1500 80 80 80 80 80 80 80 80 - - - - - - - 1600 79 79 79 79 79 79 79 79 - - - - - - - 1700 77 77 77 77 77 77 77 77 - - - - - - - 1800 76 76 76 76 76 76 76 76 - - - - - - - 1900 75 75 75 75 75 75 75 75 - - - - - - - 2000 74 74 74 74 74 74 74 74 - - - - - - - 2200 72 72 72 72 72 72 72 72 - - - - - - - 2400 70 70 70 70 70 70 70 70 - - - - - - - 2600 69 69 69 69 69 69 69 69 - - - - - - - 2800 67 67 67 67 67 67 67 67 - - - - - - - 3000 66 66 66 66 66 66 66 66 - - - - - - - 3200 65 65 65 65 65 65 65 65 - - - - - - - 3400 64 64 64 64 64 64 64 64 - - - - - - - 3600 63 63 63 63 63 63 63 63 - - - - - - - 3800 62 62 62 62 62 62 62 62 - - - - - - - 4000 61 61 61 61 61 61 61 61 - - - - - - - 4200 61 61 61 61 61 61 61 61 - - - - - - - 4400 60 60 60 60 60 60 60 60 - - - - - - - 4600 59 59 59 59 59 59 59 59 - - - - - - - 4800 58 58 58 58 58 58 58 58 - - - - - - - 5000 57 57 57 57 57 57 57 57 - - - - - - - 5500 - 55 55 55 55 55 55 55 - - - - - - - 6000 - 51 51 51 51 51 51 51 - - - - - - - 6500 - 47 47 47 47 47 47 47 - - - - - - - 7000 - 41 41 41 41 41 41 41 - - - - - - - 7500 - 34 34 34 34 34 34 34 - - - - - - - 8000 - - 24 24 24 24 24 24 - - - - - - - 8500 - - 12 12 12 12 12 12 - - - - - - - * Try to avoid use of belts within the range enclosed with . Otherwise, the durable time might be shortened. * The above table is for 10.0mm of belt width. When the desired belt has the other width, multiply the value on the above table by the relevant width correction factor Kb provided on the Table 29. Table 60. T10 Allowable Tension Table: Per 10.0mm of Belt Width (Unit: N) Number of Small Pulley Teeth 12 14 16 18 20 22 24 26 28 30 32 36 40 44 48 Speed of Small Pulley (rpm) Pitch Circle Dia. (mm) 38.20 44.56 50.93 57.30 63.66 70.03 76.39 82.76 89.12 95.49 101.86 114.59 127.32 140.06 152.79 870 147 147 147 147 147 147 147 147 147 147 147 147 147 147 147 1160 138 138 138 138 138 138 138 138 138 138 138 138 138 138 138 1750 125 125 125 125 125 125 125 125 125 125 125 125 125 125 125 3500 - 104 104 104 104 104 104 104 104 104 104 104 104 104 104 100 174 174 174 174 174 174 174 174 174 174 174 174 174 174 174 200 170 170 170 170 170 170 170 170 170 170 170 170 170 170 170 300 166 166 166 166 166 166 166 166 166 166 166 166 166 166 166 400 162 162 162 162 162 162 162 162 162 162 162 162 162 162 162 500 159 159 159 159 159 159 159 159 159 159 159 159 159 159 159 600 155 155 155 155 155 155 155 155 155 155 155 155 155 155 155 700 152 152 152 152 152 152 152 152 152 152 152 152 152 152 152 800 149 149 149 149 149 149 149 149 149 149 149 149 149 149 149 900 146 146 146 146 146 146 146 146 146 146 146 146 146 146 146 1000 143 143 143 143 143 143 143 143 143 143 143 143 143 143 143 1100 140 140 140 140 140 140 140 140 140 140 140 140 140 140 140 1200 137 137 137 137 137 137 137 137 137 137 137 137 137 137 137 1300 135 135 135 135 135 135 135 135 135 135 135 135 135 135 135 1400 133 133 133 133 133 133 133 133 133 133 133 133 133 133 133 1500 130 130 130 130 130 130 130 130 130 130 130 130 130 130 130 1600 128 128 128 128 128 128 128 128 128 128 128 128 128 128 128 1700 126 126 126 126 126 126 126 126 126 126 126 126 126 126 126 1800 124 124 124 124 124 124 124 124 124 124 124 124 124 124 124 1900 122 122 122 122 122 122 122 122 122 122 122 122 122 122 122 2000 121 121 121 121 121 121 121 121 121 121 121 121 121 121 121 2200 118 118 118 118 118 118 118 118 118 118 118 118 118 118 118 2400 115 115 115 115 115 115 115 115 115 115 115 115 115 115 115 2600 112 112 112 112 112 112 112 112 112 112 112 112 112 112 112 2800 110 110 110 110 110 110 110 110 110 110 110 110 110 110 110 3000 - 108 108 108 108 108 108 108 108 108 108 108 108 108 108 3200 - 106 106 106 106 106 106 106 106 106 106 106 106 106 106 3400 - 104 104 104 104 104 104 104 104 104 104 104 104 104 104 3600 - 103 103 103 103 103 103 103 103 103 103 103 103 103 103 3800 - 102 102 102 102 102 102 102 102 102 102 102 102 102 102 4000 - - 100 100 100 100 100 100 100 100 100 100 100 100 100 4200 - - 99 99 99 99 99 99 99 99 99 99 99 99 99 4400 - - 98 98 98 98 98 98 98 98 98 98 98 98 98 4600 - - 96 96 96 96 96 96 96 96 96 96 96 96 96 4800 - - 95 95 95 95 95 95 95 95 95 95 95 95 95 5000 - - 94 94 94 94 94 94 94 94 94 94 94 94 94 5200 - - 92 92 92 92 92 92 92 92 92 92 92 92 92 5400 - - 90 90 90 90 90 90 90 90 90 90 90 90 90 5600 - - 88 88 88 88 88 88 88 88 88 88 88 88 88 5800 - - 86 86 86 86 86 86 86 86 86 86 86 86 86 6000 - - 84 84 84 84 84 84 84 84 84 84 84 84 84 * Try to avoid use of belts within the range enclosed with . Otherwise, the durable time might be shortened. * For the range enclosed with , be sure to provide some means to retain dynamic balance, because the pulley constant speed becomes 33 (m/s) or faster. * The above table is for 10.0mm of belt width. When the desired belt has the other width, multiply the value on the above table by the relevant width correction factor Kb provided on the Table 29.
RkJQdWJsaXNoZXIy MTc2MTk0OA==