Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPCATZ![]() | ■Mounting dimension![]() |
Part number |
TPCATZ25 |
Part number | L | L1 | F | V | E | d1 | d | d2 | h | Applicable Screw | Mass (g) (Reference Value) | |
Type | Dh7 | |||||||||||
TPCATZ | 20 | 44 | 22 | 16 | 16 | 8 | 8 | 4.5 | 10 | 5 | M4 | 92 |
25 | 50 | 25 | 19 | 20 | 9 | 11 | 6.6 | 13.5 | 7 | M6 | 158 | |
30 | 60 | 30 | 23 | 25 | 12 | 14 | 9 | 17 | 9 | M8 | 269 |
3D preview is not available, because the part number has not yet been determined.
Loading...
L Mounting Dimension(mm) | 25 |
---|