Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
TMEPL-2000 |
Part Number |
TMERF-2000 |
Zero Point Position (Graduation) | Part Number | Thickness | Scale Increment | Unit Price | |
Type | L | ||||
Left End (0 ~ 1000) | TMEL | 1000 | 0.18 | 1mm Increment | |
Right End (0 ~ 1000) | TMER | ||||
Left End (0 ~ 100) | TMEPL | 2000 | |||
Right End (0 ~ 100) | TMEPR | ||||
- | TMEPN | ||||
Left End (0~1000,1000~2000) | TMELF | ||||
Right End (0~1000,1000~2000) | TMERF |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
TMEL-1000 |
TMELF-2000 |
TMEPL-2000 |
TMEPN-2000 |
TMEPR-2000 |
TMER-1000 |
TMERF-2000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Zero Position | Length L (mm) | Width (mm) | |
---|---|---|---|---|---|---|---|---|
28.86 € | 1 | Available |
Same day
Stock | 10 | Left End | 1000 | 12 | |
33.91 € | 1 | Available |
Same day
Stock | 10 | Left End | 2000 | 12 | |
31.38 € | 1 | Available | 5 Days | 10 | Left End | 2000 | - | |
31.38 € 9.41 € | 1 | Available |
Same day
Stock | 10 | No Number | 2000 | - | |
31.38 € | 1 | Available | 5 Days | 10 | Right End | 2000 | - | |
28.86 € | 1 | Available |
Same day
Stock | 10 | Right End | 1000 | 12 | |
33.91 € | 1 | Available | 5 Days | 10 | Right End | 2000 | 12 |
Loading...
Type | Scale Tapes | Thickness(mm) | 0.18 |
---|
Configure
Stock
Basic Attributes
Zero Position
Length L(mm)
Width(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes