Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | L |
SCHSP BALLC2.3 BALLC-W3.2 | - - - | 600 150 200 |
Part Number | L 50mm Increment | P | Allowable Load (Ref.) | Accessory (Connector) | Unit Price | ||||
Type | D | d | ℓ | BALLC | BALLC-S | BALLC-W | |||
BALLC (One connector is included.) BALLC-S (One coupling is included.) BALLC-W (Two couplings are included.) | 2.3 | 100~500 | 3.3 | 4kg | 3 | 8 | |||
550~1000 | |||||||||
3.2 | 100~500 | 4.4 | 6kg | 4.3 | 11 | ||||
550~1000 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BALLC2.3-[100-1000/50] |
BALLC3.2-[100-1000/50] |
BALLC-S2.3-[100-1000/50] |
BALLC-S3.2-[100-1000/50] |
BALLC-W2.3-[100-1000/50] |
BALLC-W3.2-[100-1000/50] |
Part Number | Minimum order quantity | Volume Discount | RoHS | Ball O.D. D (Ø) | Accessories | L (mm) | |
---|---|---|---|---|---|---|---|
1 | 7 Days | 10 | 2.3 | Connector 1 pc. | 100 ~ 1000 | ||
1 | 7 Days | 10 | 3.2 | - | 100 ~ 1000 | ||
1 | 7 Days | 10 | 2.3 | Coupling 1 pc. | 100 ~ 1000 | ||
1 | 7 Days | 10 | 3.2 | Coupling 1 pc. | 100 ~ 1000 | ||
1 | 7 Days | 10 | 2.3 | Couplings 2 pcs. | 100 ~ 1000 | ||
1 | 7 Days | 10 | 3.2 | Couplings 2 pcs. | 100 ~ 1000 |
Loading...
Body Material | EN 1.4301 Equiv. |
---|
Configure