Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | Number of Bores | - | Length |
PUTMF4 PUTMSP6 | - - | 3 4 | - - | 20 900 |
Part Number | - | Length | - | Color |
PUTSL8 | - | 1.5 | - | R |
Part Number | Standard Length (m) | Configurable Length (0.5m Increment) | I.D. (mm) | Min. Bending Radius (mm) | O.D. Accuracy (mm) | Mass (kg/m) | Standard | Configurable Length | |||
Unit Price | Volume Discount Rate | Unit Price/m | Volume Discount Rate/m | ||||||||
Type | O.D. (mm) | PUVFN | PUVFLN | 1 ~ 4 pc(s). | 5~10 | 1 ~ 4 pc(s). | 5~10 | ||||
PUVFN (Standard Length) PUVFLN (Configurable Length) | 4 | 10 | 0.5~9.5 10.5~19.5 | 2.5 | 12 | ±0.1 | 0.009 | ||||
20 | |||||||||||
6 | 10 | 4 | 18 | 0.018 | |||||||
20 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PUVFLN4-[0.5-9.5/0.5] |
PUVFLN4-[10.5-19.5/0.5] |
PUVFLN6-[0.5-9.5/0.5] |
PUVFLN6-[10.5-19.5/0.5] |
PUVFN4-10 |
PUVFN4-20 |
PUVFN6-10 |
PUVFN6-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (Ø) | Outer Diameter (Ø) | Minimum Bending Radius (mm) | Length (m) | |
---|---|---|---|---|---|---|---|---|
- | 1 | 13 Days | 2.5 | 4 | 12 | 0.5 ~ 9.5 | ||
- | 1 | 13 Days | 2.5 | 4 | 12 | 10.5 ~ 19.5 | ||
- | 1 | 13 Days | 4 | 6 | 18 | 0.5 ~ 9.5 | ||
- | 1 | 13 Days | 4 | 6 | 18 | 10.5 ~ 19.5 | ||
24.32 € | 1 | Available | 5 Days | 2.5 | 4 | 12 | 10 | |
29.84 € | 1 | Available | 5 Days | 2.5 | 4 | 12 | 20 | |
38.92 € | 1 | Available | 5 Days | 4 | 6 | 18 | 10 | |
49.49 € | 1 | Available | 5 Days | 4 | 6 | 18 | 20 |
Loading...
Application | Vacuum / Air | Material | Urethane | Features | Standard |
---|---|---|---|---|---|
Material, Urethane | Soft Polyurethane | Type | Straight |
Configure
Basic Attributes
Inner Diameter(Ø)
Outer Diameter(Ø)
Minimum Bending Radius(mm)
Length(m)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes