Flange Cover for Observation Port / Standard Size (GLFCE130)

Flange Cover for Observation Port / Standard Size GLFCE130

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: GLFCE130

Brand: MISUMI

Price: 125.00

Delivery time: 8 Days


Technical Data:

Specifications: Compact Type

Applicable Glass Nominal Dia.: 130 φ

Cover Thickness W: 13 mm

Depth T: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GLFCE130

Flange Cover for Observation Port/Standard Size:Related Image

  Material: EN 1.4301 Equiv.

Specifications

Part Number
GLFBJ50
GLFCE95
Part NumberGlass ThicknessFlange Cover AOuter Dia. EInner Dia. CDepth
T
Cover Thickness WThrough Holes Pitch Circle Dia. DNumber of Through Hole - DiameterUnit Price
TypeNominal
(Glass Dia.)
GLFCJ
(JIS)
503~3.3905132.54.37704-Ø10
653~3.31056647.14.37854-Ø10
955.0 1459674.3691204-Ø12
1308185131112.39131608-Ø12
130A101115
GLFCE
(Compact)
503~3.3755132.54.3761.54-Ø7
653~3.3906647.14.3776.54-Ø7
955.0 1259674.369109.54-Ø7
1308160131112.3913145.54-Ø10
130A101115

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GLFCE130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSpecifications Applicable Glass Nominal Dia.
(φ)
Cover Thickness W
(mm)
Depth T
(mm)

125.00 €

1 Available 8 Days 10Compact Type130139

Loading...

  1. 1

This page is Flange Cover for Observation Port / Standard Size, part number GLFCE130.
You can find the detail information about specifications and dimensions on part number GLFCE130.

Variation of this product

Part Number
GLFCE130A
GLFCE50
GLFCE65
GLFCE95
GLFCJ130
GLFCJ130A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSSpecifications Applicable Glass Nominal Dia.
(φ)
Cover Thickness W
(mm)
Depth T
(mm)

127.04 €

1 Available 8 Days 10Compact Type1301511

54.40 €

1 Available 8 Days 10Compact Type5074.3

58.70 €

1 Available 8 Days 10Compact Type6574.3

76.54 €

1 Available 8 Days 10Compact Type9596

158.53 €

1 Available 8 Days 10JIS Type130139

160.44 €

1 Available 8 Days 10JIS Type1301511

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360