Registro
Confirmado
  • Bearing I.D. d(mm)
  • Retaining Ring
  • Bearing Part Number
  • Flange Outer Dia. H(Ø)
  • Housing Wideth T(mm)
  • Type
  • CAD
  • Días estimados de envío
    • Todo
    • En el plazo de 5 días laborables

Bearings with Housings [Economy Model] - Cast, Space Saving, Double Bearings (C-BGCC6901ZZ)

Número de pieza:

C-BGCC6901ZZ
Despejar
Cantidad:
Loading...

Plano de contorno

TypeMaterialSurface TreatmentAccessory
Retaining Ring
Non-RetainedPilot, Non-RetainedRetainedPilot, RetainedBearingHousingHousing
C-BGCCBC-BGCYBC-BGCBBC-BGCZBBearing Steel1045 Carbon Steel Equiv.Black OxideSpring Steel
C-BGCCC-BGCYC-BGCBC-BGCZElectroless Nickel Plating

Lista de números de pieza

Número de artículos
Número de pieza
C-BGCC6901ZZ

Shape

Bearing I.D. d

(mm)

Retaining Ring

Bearing Part Number

Flange Outer Dia. H

(Ø)

Housing Wideth T

(mm)

Cantidad mínima de pedido
Flange Type
12
Not Provided
6901
54
8
1 piezas
Precio unitario (IVA no incluidos)(precio unitario IVA incluidos)
Fecha de envío estándar
30.12 €
( 35.84 € )
5 días laborables

Información detallada

Información básica

Now with two fixing holes, saving even more space than the existing space-saving type. As cast products, up to 35% more economical than existing milled products.

Tabla de especificaciones

Specification Table

Part Number
   
Type Bearing
C-BGCC  6000ZZ
Part NumberdDH7D1g7dhBTLWAHd1d2H1Allowable Rotational Speed
rpm (Reference)
TypeBearing No.
Non-Retained
C-BGCCB
C-BGCC

Pilot, Non-Retained
C-BGCYB
C-BGCY

Retained
C-BGCBB
C-BGCB

Pilot, Retained
C-BGCZB
C-BGCZ
608ZZ8222719782.652529384884.54.134000
6900ZZ10222719682.652529384884.54.132000
6000ZZ10263222882.852534445484.54.130000
6901ZZ12243222682.852534445484.54.130000
6001ZZ12283424882.852536465684.54.127000
6902ZZ152835257102.85253748609.55.55.126000
6002ZZ153238289102.85304052649.55.55.123000
6904ZZ203745349113.7535476074116.66.119000
6004ZZ2042503612113.9540526680116.66.117000
Bearings used for this product are equivalent to the ones shown on P.1018.
• This is a product designed exclusively for light load, intermediate and low rotation speeds, and medium rotational accuracy applications.
• Confirm the internal clearance and load rating.
• Do not use in areas where heavy load or high speed is applied or where high rotational accuracy is required.

Contorno y especificaciones

App. Example

Se ha confirmado el número de pieza