Slitted Double-Layer Plastic Tube, Tube (PPCOF-10B-1)

Slitted Double-Layer Plastic Tube, Tube PPCOF-10B-1

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: PPCOF-10B-1

Brand: MISUMI

Price: 22.62

Delivery time: 5 Days


Technical Data:

Required Inner Diameter Size: 8.5 mm

Required Bend Radius: 28 mm

Inner Diameter: 8.5 φ(mm)

Outside Diameter: 12.8 mm

Total Length: 1 m


  • Order quantities extended (D-JIT)
  • Flame-Retardant

Rigid plastic tube with a lightweight two-layer structure
● Double-layer structure so the tube does not require tightening with a band, etc., after construction.
● Custom sizes available in 1 m increments (total lengths over 20 m in 5 m increments).
● Use as an alternative to PPOF.
● Slitted structure enables mounting after wiring.
● Removable by hand without any tools.

· Fitting and lock nut are not included with this product.
· Appearance and specifications are subject to change without notice.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPCOF-10B-1

Specification Table

Slitted Double-Layer Plastic Tube, Tube: Related image
 
Part Number
PPCOF-10B-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRequired Inner Diameter Size
(mm)
Required Bend Radius
(mm)
Inner Diameter
(φ(mm))
Outside Diameter
(mm)
Total Length
(m)
Minimum Bending Radius
(mm)

22.62 €

1 Available 5 Days -8.5288.512.8128

Loading...

  1. 1

Basic information

Type Corrugated Tube Shape Slitted/Double Operating Temperature (Min.)(℃) -20
Operating Temperature (Max.)(℃) 90 Color Black Protective function (environmental resistance) Flame Retardance
Material Polypropylene UL94 V2 Operating Temperature Range(°C) -20 ~ 90 Color Black

This page is Slitted Double-Layer Plastic Tube, Tube, part number PPCOF-10B-1.
You can find the detail information about specifications and dimensions on part number PPCOF-10B-1.

Variation of this product

Part Number
PPCOF-10B-10
PPCOF-10B-11
PPCOF-10B-13
PPCOF-10B-15
PPCOF-10B-2
PPCOF-10B-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRequired Inner Diameter Size
(mm)
Required Bend Radius
(mm)
Inner Diameter
(φ(mm))
Outside Diameter
(mm)
Total Length
(m)
Minimum Bending Radius
(mm)

86.97 €

1 Available 13 Days -8.5288.512.81028

85.80 €

1 Available 13 Days -8.5288.512.81128

86.67 €

1 Available 13 Days -8.5288.512.81328

90.79 €

1 Available 13 Days -8.5288.512.81528

32.13 €

1 Available 5 Days -8.5288.512.8228

101.13 €

1 Available 13 Days -8.5288.512.82028

Tech Support