Fixture Clamp (MBFC)

Fixture Clamp (MBFC)
  • Volume Discount
Stainless steel also available.

[Features]
· With the eccentric cam screw, quick and powerful clamping possible.
· Simple and value.
· Ideal for various types of small workpieces due to compact design.
· Use with thin material workpiece clamps.
· MBFCis made of brass, and so will not scratch the workpiece.
· MBFC-SUSis stainless steel for excellent corrosion resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MBFC04
MBFC06
MBFC06-SUS
MBFC08
MBFC08-SUS
MBFC10
MBFC12
MBFC16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread M Clamping force
(kN)
Material Type Distance between Edge faces and center A
(mm)

10.96 €

1 Available 6 Days 104X0.70.9EN 1.7220 Equiv.Thread Center-Matching Type3.8

12.67 €

1 Available 6 Days 106X13.5EN 1.7220 Equiv.Head Center-Matching Type7.8

36.54 €

1 Available 6 Days 106X13.5Stainless Steel (EN 1.4301 Equiv.)Thread Center-Matching Type7.8

13.91 €

1 Available 6 Days 108X1.253.5EN 1.7220 Equiv.Head Center-Matching Type10.2

39.00 €

1 Available 6 Days 108X1.253.5Stainless Steel (EN 1.4301 Equiv.)Thread Center-Matching Type10.2

15.66 €

1 Available 6 Days 1010X1.58.8EN 1.7220 Equiv.Head Center-Matching Type10.2

23.22 €

1 Available 6 Days 1012X1.7517EN 1.7220 Equiv.Thread Center-Matching Type12.7

38.47 €

1 Available 6 Days 1016X226EN 1.7220 Equiv.Thread Center-Matching Type15.0

Loading...

  1. 1

Tech Support