Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OF-70LVA
Applicable Fluid | Oil | Shape | U Shaped | Body Material | Zinc Die Cast (ZDC) EN ZC0400 Equiv. |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 1/2B(15A) | Control Side, Connection Type | Rc |
Control Side Naminal Pipe Threads B name (A name) | 1/2B(15A) | Max. Operating Pressure(MPa) | 0.1 | Filter | Filter paper 40μ |
Details of Applicable Fluids | JIS1 Kerosene (White Kerosene) | Valve Supply Side / Control Side Swapping | Not Applicable | Number of Sales Unit | 1 |
This page is OF-70LVA, Oil Strainer, Rc1 / 2×Rc1 / 2, part number OF-70LVA.
You can find the detail information about specifications and dimensions on part number OF-70LVA.