Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Module | Number of Starts | Torsional Angle (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|
74.90 € 38.20 € | 1 |
Same day
Stock | 10 | 12 | 18 | 20 | 2 | 1 | 5°12′ | ||
100.39 € | 1 | 13 Days | 10 | 12 | 18 | 20 | 2 | 2 | 10°18′ | ||
127.56 € | 1 | Available | 6 Days | 10 | 12 | 18 | 25 | 2 | 1 | 5°12′ | |
101.84 € | 1 | 52 Days | 10 | 12 | 18 | 30 | 2 | 1 | 5°12′ | ||
145.77 € | 1 | 6 Days | 10 | 12 | 18 | 30 | 2 | 2 | 10°18′ | ||
160.21 € | 1 | 6 Days | 10 | 12 | 18 | 36 | 2 | 1 | 5°12′ | ||
163.05 € | 1 | 6 Days | 10 | 12 | 18 | 40 | 2 | 1 | 5°12′ | ||
185.31 € | 1 | 6 Days | 10 | 12 | 18 | 50 | 2 | 1 | 5°12′ | ||
200.70 € | 1 | 6 Days | 10 | 12 | 18 | 60 | 2 | 1 | 5°12′ | ||
108.52 € | 1 | 6 Days | 10 | 12 | 20 | 20 | 2.5 | 1 | 4°46′ | ||
108.52 € | 1 | 6 Days | 10 | 12 | 20 | 20 | 2.5 | 2 | 9°28′ | ||
132.59 € | 1 | 6 Days | 10 | 12 | 20 | 25 | 2.5 | 1 | 4°46′ | ||
177.56 € | 1 | 6 Days | 10 | 12 | 20 | 30 | 2.5 | 1 | 4°46′ | ||
177.56 € | 1 | 6 Days | 10 | 12 | 20 | 30 | 2.5 | 2 | 9°28′ | ||
183.54 € | 1 | 6 Days | 10 | 12 | 20 | 40 | 2.5 | 1 | 4°46′ | ||
236.99 € | 1 | 6 Days | 10 | 12 | 20 | 50 | 2.5 | 1 | 4°46′ | ||
293.28 € | 1 | 6 Days | 10 | 12 | 20 | 60 | 2.5 | 1 | 4°46′ | ||
176.66 € | 1 | 6 Days | 10 | 20 | 25 | 20 | 3 | 1 | 4°31′ | ||
176.66 € | 1 | 6 Days | 10 | 20 | 25 | 20 | 3 | 2 | 8°58′ | ||
240.93 € | 1 | 6 Days | 10 | 20 | 25 | 25 | 3 | 1 | 4°31′ | ||
245.43 € | 1 | 6 Days | 10 | 20 | 25 | 30 | 3 | 1 | 4°31′ | ||
214.89 € | 1 | 6 Days | 10 | 20 | 25 | 30 | 3 | 2 | 8°58′ | ||
312.88 € | 1 | 6 Days | 10 | 20 | 25 | 40 | 3 | 1 | 4°31′ | ||
346.66 € | 1 | 6 Days | 10 | 20 | 25 | 50 | 3 | 1 | 4°31′ | ||
480.93 € | 1 | 6 Days | 10 | 20 | 25 | 60 | 3 | 1 | 4°31′ | ||
355.90 € | 1 | 6 Days | 10 | 20 | 30 | 20 | 4 | 1 | 5°43′ | ||
355.90 € | 1 | 6 Days | 10 | 20 | 30 | 20 | 4 | 2 | 11°19′ | ||
474.29 € | 1 | 6 Days | 10 | 20 | 30 | 25 | 4 | 1 | 5°43′ | ||
480.94 € | 1 | 6 Days | 10 | 20 | 30 | 30 | 4 | 1 | 5°43′ | ||
480.94 € | 1 | 6 Days | 10 | 20 | 30 | 30 | 4 | 2 | 11°19′ | ||
508.05 € | 1 | 6 Days | 10 | 20 | 30 | 40 | 4 | 1 | 5°43′ | ||
758.34 € | 1 | 6 Days | 10 | 20 | 30 | 50 | 4 | 1 | 5°43′ | ||
669.04 € | 1 | 6 Days | 10 | 160 | 30 | 60 | 4 | 1 | 5°43′ | ||
639.67 € | 1 | 6 Days | 10 | 22 | 35 | 20 | 5 | 1 | 5°43′ | ||
663.89 € | 1 | 6 Days | 10 | 22 | 35 | 30 | 5 | 1 | 5°43′ | ||
855.86 € | 1 | 6 Days | 10 | 22 | 35 | 40 | 5 | 1 | 5°43′ | ||
922.60 € | 1 | 6 Days | 10 | 150 | 35 | 50 | 5 | 1 | 5°43′ | ||
1,118.56 € | 1 | 6 Days | 10 | 200 | 35 | 60 | 5 | 1 | 5°43′ | ||
984.51 € | 1 | 6 Days | 10 | 25 | 40 | 20 | 6 | 1 | 5°43′ | ||
963.56 € | 1 | 6 Days | 10 | 25 | 40 | 30 | 6 | 1 | 5°43′ | ||
1,051.69 € | 1 | 6 Days | 10 | 130 | 40 | 40 | 6 | 1 | 5°43′ | ||
1,317.87 € | 1 | 6 Days | 10 | 190 | 40 | 50 | 6 | 1 | 5°43′ | ||
1,704.51 € | 1 | 6 Days | 10 | 250 | 40 | 60 | 6 | 1 | 5°43′ |
Loading...
Type | Wheel | Material | Copper alloy (aluminium bronze) , JIS-CAC702 | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 002, Class 2 | Ground Tooth | NA | Twisting Direction | R |
Shaft Hole Specifications | Pilot Hole Product |
Configure
Stock
Basic Attributes
Hole diameter, Shaft diameter(mm)
Face Width(mm)
The Number of Teeth
Module
Number of Starts
Torsional Angle(°)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes