Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KBX-101L |
KBX-102L |
KBX-151L |
KBX-152L |
KBX-201L |
KBX-202L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Reduction Ratio | Shaft Diameter (φ) | Rotation angle backlash | Shaft Diameter 1 (Bush Diameter) (φ) | Shaft Diameter 2 (φ) | Width of Body (mm) | Thickness of Body (mm) | Height of Body (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.68 € | 1 | Available | 5 Days | 10 | 1 | 10 | 16'~44' | 10 | 10 | 62 | 40 | 82 | |
140.68 € | 1 | 5 Days | 10 | 2 | 10 | 30' to 1°23' | 10 | 10 | 62 | 40 | 82 | ||
235.63 € | 1 | Available | 5 Days | 10 | 1 | 15 | 10'~37' | 15 | 15 | 107 | 66 | 140 | |
235.63 € | 1 | 5 Days | 10 | 2 | 15 | 19' to 1°09' | 15 | 15 | 107 | 66 | 140 | ||
410.65 € | 1 | 5 Days | 10 | 1 | 20 | 8'~33' | 20 | 20 | 128 | 76 | 166 | ||
410.65 € | 1 | 6 Days | 10 | 2 | 20 | 15'~60' | 20 | 20 | 128 | 76 | 166 |
Loading...
Mounting Division | Flange | Type | Bevel gear | The presence or absence of motor | N/A |
---|---|---|---|---|---|
Output shaft type | Solid | Output shaft arrangement | Other single shafts | Shaft Material | Steel |
Material of Body | Light alloy |
Configure
Basic Attributes
Reduction Ratio
Shaft Diameter(φ)
Rotation angle backlash
Shaft Diameter 1 (Bush Diameter)(φ)
Shaft Diameter 2(φ)
Width of Body(mm)
Thickness of Body(mm)
Height of Body(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes