General Purpose Inner Ring (LRT5816)

General Purpose Inner Ring LRT5816
  • Volume Discount

Product Details:

Manufacturer part number: LRT5816

Brand: IKO

Price: 7.73

Delivery time: 8 Days


Technical Data:

Size Standard: Metric System

I.D. d: 5 mm

Outer diameter F: 8 mm

Width B: 16 mm

the Number of Oil Holes of Inner Wheel: 0 piece


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LRT5816

Part Number
LRT5816
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSize Standard I.D. d
(mm)
Outer diameter F
(mm)
Width B
(mm)
the Number of Oil Holes of Inner Wheel
(piece)
Inner ring shape Chamfer dimensions rs
(mm)
Combination bearing

7.73 €

1 8 Days 10Metric System58160Loose taper relief0.2TAF81516

Loading...

  1. 1

Basic information

Inner ring material Steel Format of Bearing Ring Inner Ring

This page is General Purpose Inner Ring, part number LRT5816.
You can find the detail information about specifications and dimensions on part number LRT5816.

Variation of this product

Part Number
LRT101412
LRT101412S
LRT101413
LRT606825
LRT606825-1
LRT606835
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSSize Standard I.D. d
(mm)
Outer diameter F
(mm)
Width B
(mm)
the Number of Oil Holes of Inner Wheel
(piece)
Inner ring shape Chamfer dimensions rs
(mm)
Combination bearing

6.19 €

1 Available 8 Days 10Metric System1014120Loose taper relief0.3RNAF142612

6.04 €

1 6 Days 10Metric System1014120Loose taper relief--

6.19 €

1 Available 8 Days 10Metric System1014130Loose taper relief0.3RNA4900 RNAF142213

21.93 €

1 8 Days 10Metric System6068250Loose taper relief0.6TAF688225

21.93 €

1 8 Days 10Metric System6068250Loose taper relief1.0RNA4912

33.60 €

1 11 Days 10Metric System6068350Loose taper relief0.6TAF688235

Tech Support