Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
OZ-E-SUS-1 |
OZ-E-SUS-2 |
OZ-E-SUS-3 |
OZ-E-SUS-3/4 |
OZ-E-SUS-4 |
OZ-E-SUS-6 |
OZ-E-SUS-11/2 |
OZ-E-SUS-11/4 |
OZ-E-SUS-21/2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Dimension D (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension I (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
70.84 € | 1 | 8 Days | 25A | 1.76 | 37 | 19 | 25 | 104 | 27 | ||
101.98 € | 1 | 8 Days | 50A | 1.76 | 63 | 43 | 50 | 137 | 53 | ||
168.11 € | 1 | 8 Days | 80A | 1.37 | 92 | 68 | 75 | 167 | 79 | ||
59.57 € | 1 | 8 Days | 20A | 1.76 | 32 | 14 | 19 | 89 | 21 | ||
281.19 € | 1 | 8 Days | 100A | 1.08 | 120 | 92 | 101 | 178 | 105 | ||
557.93 € | 1 | 8 Days | 150A | 0.69 | 176 | 142 | 152 | 221 | 155 | ||
95.07 € | 1 | 5 Days | 40A | 1.76 | 53 | 41 | 38 | 117 | 40 | ||
83.08 € | 1 | 8 Days | 32A | 1.76 | 45 | 25 | 32 | 115 | 34 | ||
136.71 € | 1 | 8 Days | 65A | 1.57 | 76 | 56 | 63 | 150 | 67 |
Loading...
Type | Standard | Main Body Material | Stainless Steel (EN 1.4401 Equiv.) | Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder |
---|---|---|---|---|---|
Usage Environment/Application | Standard |
Configure
Basic Attributes
Applicable Hose Nominal I.D.(mm)
Max. Operating Pressure(MPa)
Dimension D(mm)
Dimension F(mm)
Dimension G(mm)
Dimension H(mm)
Dimension I(mm)
Type
Filter by standard shipping days
Optional Attributes