Saddle Band, SBNT Plate Thickness Saddle Band (Bolt Holes)

Saddle Band, SBNT Plate Thickness Saddle Band (Bolt Holes)
  • Volume Discount
[Features]
・This product is a fixed fitting for wall and floor rolling pipes of SGP pipes, etc.
▪ Since it has a bolt hole, it can be attached to frames.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SBNT15B
SBNT20B
SBNT25B
SBNT32B
SBNT40B
SBNT50B
SBNT65B
SBNT80B
SBNT100B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Applicable Pipe O.D.
(mm)
Nominal Diameter A

1.45 €

1 6 Days 20~Less than 3015

1.56 €

1 Available 6 Days 20~Less than 3020

2.05 €

1 6 Days 30~Less than 4025

2.29 €

1 Available 6 Days 40~Less than 5032

3.10 €

1 Available 6 Days 40~Less than 5040

3.38 €

1 6 Days 60~Less than 7050

4.09 €

1 Available 22 Days 70~Less than 8065

4.25 €

1 Available 10 Days 80~Less than 9080

5.87 €

1 6 Days 100~Less than 200100

Loading...

  1. 1

Basic information

Type Saddle Band Applicable Pipe Type Stainless Steel Pipe Material Steel
Surface Treatment Bright Chromate

Tech Support