Manufacturer part number: 2000W76L
Brand: TRUSCO NAKAYAMA
Price: 32.37 €
Delivery time: 6 Days
Length L: 75 mm
Width W: 108 mm
Reversed: For Left Sides
Thickness: 3 mm
D2: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2000W76L
Part Number
|
---|
2000W76L |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Length L (mm) | Width W (mm) | Reversed | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | The Number of each bag (piece) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.37 € | 4 Pieces Per Package | 1 pack | 6 Days | 75 | 108 | For Left Sides | 3 | 18 | 25 | 4 | 4989999095333 | 233-5948 | 940 |
Loading...
Main Body Type | Removing-inserting and Floor hinge | Detachable Flag Hinges Type | Flag Type | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Steel (EN 1.0320 Equiv. (hot coiled)) | Main Body Surface Treatment | Fabric Finish | Additional Function | NA |
Mounting Method | Welded Type | Number Contained In A Packet | A bag |
This page is Flag hinges / non-perforated / weldable / rolled / steel / 2000W / TRUSCO NAKAYAMA, part number 2000W76L.
You can find the detail information about specifications and dimensions on part number 2000W76L.
Configure
Basic Attributes
Type
Length L(mm)
Width W(mm)
Reversed
Thickness(mm)
D2(mm)
Load Capacity when Using 2(kg)
The Number of each bag(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2000W102R |
2000W127L |
2000W127R |
2000W153L |
2000W153R |
2000W76R |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width W (mm) | Reversed | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | The Number of each bag (piece) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.67 € | 4 Pieces Per Package | 1 pack | 7 Days | 102 | 108 | For Right Side | 4.0 | 20 | 40 | 4 | 4989999098013 | 512-7980 | 1610 | ||
22.02 € | 2 Pieces Per Package | 1 pack | 9 Days | 127 | 104 | For Left Sides | 4.5 | 22 | 50 | 2 | 4989999095357 | 233-5964 | 1080 | ||
23.25 € | 2 Pieces Per Package | 1 pack | 6 Days | 127 | 104 | For Right Side | 4.5 | 22 | 50 | 2 | 4989999098020 | 512-7998 | 1080 | ||
27.26 € | 2 Pieces Per Package | 1 pack | 9 Days | 149 | 104 | For Left Sides | 4.5 | 22 | 65 | 2 | 4989999095364 | 233-5972 | 1220 | ||
27.26 € | 2 Pieces Per Package | 1 pack | 6 Days | 149 | 104 | For Right Side | 4.5 | 22 | 65 | 2 | 4989999098037 | 512-8005 | 1220 | ||
32.37 € | 4 Pieces Per Package | 1 pack | 6 Days | 75 | 108 | For Right Side | 3 | 18 | 25 | 4 | 4989999098006 | 512-7971 | 940 |