Clamping Screw / Bolt SRC / SRCS (SRC-60X63-R)

Clamping Screw / Bolt SRC / SRCS SRC-60X63-R
  • Volume Discount

Product Details:

Manufacturer part number: SRC-60X63-R

Brand: NABEYA BI-TECH

Price: 20.06

Delivery time: 6 Days


Technical Data:

Nominal number of Applicable Roller Chains: 60

Screw Length: 63 mm

Screw Type: Right thread

Main Body Material: S45C

Thread Diameter M: 12 mm


(i)Remark

  • These product images are representative images. See the product standards for more details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRC-60X63-R

Part Number
SRC-60X63-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal number of Applicable Roller Chains Screw Length
(mm)
Screw Type Main Body Material Thread Diameter M
(mm)
Wrench Flats
(mm)

20.06 €

1 Available 6 Days 6063Right threadS45C1219

Loading...

  1. 1

Basic information

Type Chain Bolt

This page is Clamping Screw / Bolt SRC / SRCS, part number SRC-60X63-R.
You can find the detail information about specifications and dimensions on part number SRC-60X63-R.

Variation of this product

Part Number
SRC-35X55-R
SRC-40X33-R
SRC-40X40-R
SRC-80X60-R
SRC-80X80-R
SRCS-100X70-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal number of Applicable Roller Chains Screw Length
(mm)
Screw Type Main Body Material Thread Diameter M
(mm)
Wrench Flats
(mm)

10.86 €

1 Available 6 Days 3555Right threadS45C610

9.03 €

1 Available 8 Days 4033Right threadS45C813

10.85 €

1 Available 6 Days 4040Right threadS45C813

26.13 €

1 Available 6 Days 8060Right threadS45C1624

31.31 €

1 Available 14 Days 8080Right threadS45C1624

111.19 €

1 Available 6 Days 10070Right threadSUS3032030

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360