Flanged bolts, Steel

Flanged bolts, Steel
  • Promotional pricing
  • Volume Discount
GN 480 flange bolts are used with clamp mountings or for attachment to profile systems, as foot or connecting elements, e.g. for adjusting the width or height.
With their low flange height, they provide an alternative for the foot clamp mounting GN 473 in applications where clamping is required at low height above the clamping surface.
The bore distance m of the flanged bolts GN 480 is matched with the clamp mountings GN 473 and GN 477 as well as with retaining magnets GN 51.6.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
480-8-18
480-8-32
480-10-21
480-10-37
480-12-22
480-12-39
480-15-27,​5
480-15-47,​5
480-16-28
480-16-49
480-20-35
480-20-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(mm)
Length of the boltl1

15.32 €

8.12 €

1 Available Same day

Stock

818

17.06 €

9.04 €

1 Available Same day

Stock

832

16.92 €

8.97 €

1 Available Same day

Stock

1021

18.90 €

1 Available 7 Days 1037

17.02 €

1 Available 7 Days 1222

19.38 €

1 Available 7 Days 1239

20.26 €

8.10 €

1 Available Same day

Stock

1527.5

25.72 €

9.26 €

1 Available Same day

Stock

1547.5

21.48 €

7.95 €

1 Available Same day

Stock

1628

26.86 €

9.13 €

1 Available Same day

Stock

1649

23.82 €

9.29 €

1 Available Same day

Stock

2035

31.06 €

1 Available 7 Days 2060

Loading...

  1. 1

Tech Support