Tommy nuts, with movable bar

Tommy nuts, with movable bar
  • Volume Discount
The movable bar of the tommy nut DIN 6307 is held in any position by the pressure spring.
The plastic end caps limit the travel distance. They are pressed on with form-lock and may be supplied separately if the parts are to be electro-plated. The official DIN standard sheets provides for steel rings at this point.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6307-M10
6307-M12
6307-M16
6307-M20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1

15.66 €

1 Available 7 Days M 10

18.70 €

1 Available 7 Days M 12

22.86 €

1 Available 7 Days M 16

29.78 €

1 Available 7 Days M 20

Loading...

  1. 1

Tech Support