Manufacturer part number: 73691
Brand: ELESA
Price: 20.75 €
Delivery time: 1 Day
D: 80 Ø
Mounting Section, Hole Machining: None
Handle: Available
Handle, Type: Rotating
Material Grip: [Phenol] Duroplast
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73691
Part Number
|
---|
73691 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Mounting Section, Hole Machining | Handle | Handle, Type | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | l | l2 | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Type of assembly | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.75 € | 1 | Available | 1 Day | 80 | None | Available | Rotating | [Phenol] Duroplast | 31 | 20 | - | 40 | - | - | 14 | - | 18 | 28 | 43 | 4 | 13 | 11 | 30 | 28 | 10 | M6 | 32 | 12.8 | - | 120 | - | 5 | VDN.FP+I | Not drilled | - | VDN.80 FP+I | - |
Loading...
Handwheel Type | Solid | Material Handle | Duroplast |
---|
This page is VDN.FP - Solid handwheels -Duroplast, part number 73691.
You can find the detail information about specifications and dimensions on part number 73691.
Configure
Basic Attributes
d(mm)
D
L
d1
Hole
work1
Execution
Type
D(Ø)
Mounting Section, Hole Machining
Handle
Handle, Type
Material Grip
L(mm)
d1(mm)
H(mm)
B
d2
d3
d4
b
d'
d''
d5
l
l2
m
R
t
torque1
work3
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
73651 |
73651-10 |
73651-10-K |
73691-10 |
73691-10-K |
73691-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Mounting Section, Hole Machining | Handle | Handle, Type | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | l | l2 | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Type of assembly | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.12 € | 1 | Available | 4 Days | 50 | None | Available | Rotating | [Phenol] Duroplast | 22 | 16 | - | 28 | - | - | 12 | - | 16 | - | 25 | 3 | 12 | 10 | 26 | 19 | 9 | M6 | 19 | 11.4 | - | 55 | - | 3 | VDN.FP+I | Not drilled | - | VDN.50 FP+I | - | |
23.52 € | 1 | Available | 4 Days | 50 | Circular hole (reamer finish) | Available | Rotating | [Phenol] Duroplast | 22 | 16 | 10 | 28 | - | - | 12 | - | 16 | - | 25 | 3 | 12 | 10 | 26 | 19 | 9 | M6 | 19 | 11.4 | 10 | 55 | - | 3 | VDN.FP+I-A | Plain hole | - | VDN.50 FP+I-A-10 | - | |
27.64 € | 1 | Available | 6 Days | 249 | Circular hole (reamer finish) | Available | Rotating | [Phenol] Duroplast | 22 | 16 | 10 | 28 | 50 | 22 | 12 | 16 | 16 | - | 25 | 3 | - | - | 26 | 19 | 9 | M6 | 19 | 11.4 | - | 55 | 3 | - | - | Plain hole and keyway | VDN.FP+I-A | VDN.50 FP+I-A10-K | 64 | |
26.18 € | 1 | Available |
Same day
Stock | 80 | Circular hole (reamer finish) | Available | Rotating | [Phenol] Duroplast | 31 | 20 | 10 | 40 | - | - | 14 | - | 18 | 28 | 43 | 4 | 13 | 11 | 30 | 28 | 10 | M6 | 32 | 12.8 | 10 | 120 | - | 5 | VDN.FP+I-A | Plain hole | - | VDN.80 FP+I-A-10 | - | |
30.31 € | 1 | Available | 6 Days | 80 | Circular hole (reamer finish) | Available | Rotating | [Phenol] Duroplast | 31 | 20 | 10 | 40 | 80 | 31 | 14 | 20 | 18 | 28 | 43 | 3 | - | - | 30 | 28 | 10 | M6 | 32 | 11.4 | - | 120 | 5 | - | - | Plain hole and keyway | VDN.FP+I-A | VDN.80 FP+I-A10-K | 160 | |
27.08 € | 1 | Available | 1 Day | 80 | Circular hole (reamer finish) | Available | Rotating | [Phenol] Duroplast | 31 | 20 | 12 | 40 | - | - | 14 | - | 18 | 28 | 43 | 4 | 13 | 11 | 30 | 28 | 10 | M6 | 32 | 12.8 | 12 | 120 | - | 5 | VDN.FP+I-A | Plain hole | - | VDN.80 FP+I-A-12 | - |