Manufacturer part number: 61840
Brand: FAG
Price: 511.50 €
Delivery time: Same day
Inner Diameter d: 200 φ
Outer Diameter D: 250 φ
Width B (or T): 24 mm
Basic Dynamic Load Rating: 74000 N
Maximum Allowable Rotational Speed: 3500 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61840
Part Number
|
---|
61840 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
511.50 € 322.25 € | 1 |
Same day
Stock | 200 | 250 | 24 | 74000 | 3500 | Radial | - | CN | Steel sheet metal | - | - | - | - |
Loading...
This page is Deep groove ball bearings / single row / 618xx / 618 / similar to DIN 625-1 / FAG, part number 61840.
You can find the detail information about specifications and dimensions on part number 61840.
Configure
Stock
Basic Attributes
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Bearing clearance identifier
Cage material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
61803-HLC |
61804-HLC |
61805-HLC |
61840-HLU |
61840-M |
61844 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10.34 € | 1 | Available | 4 Days | 17 | 26 | 5 | - | - | - | - | - | - | - | - | - | - | |
- | 11.65 € | 1 | Available | 4 Days | 20 | 32 | 7 | - | - | - | - | - | - | - | - | - | - | |
- | 10.35 € | 1 | Available | 3 Days | 25 | 37 | 7 | - | - | - | - | - | - | - | - | - | - | |
- | 511.50 € | 1 | Available |
Same day
Stock | 200 | 250 | 24 | - | - | - | - | - | - | - | - | - | - | |
- | - | 1 | 4 Days | 200 | 250 | 24 | 74000 | 4550 | Radial | 88000 | CN | Solid brass cage, rolling element guided | Available | Available | 2.8 | kg | ||
629.07 € | 1 |
Same day
Stock | 220 | 270 | 24 | 78000 | 3200 | Radial | - | CN | Steel sheet metal | - | - | - | - |