Spherical roller bearings 239..-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 (23948-K-MB)

Spherical roller bearings 239..-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 23948-K-MB
  • Volume Discount

Product Details:

Manufacturer part number: 23948-K-MB

Brand: FAG

Price: 1,386.73

Delivery time: 17 Days


Technical Data:

Inner Diameter d: 240 mm

Outer Diameter D: 320 mm

Width B (or T): 60 mm

Rotational Speed: 2440 1/min

Basic Load Rating, Dynamic Rating: 640000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23948-K-MB

Part Number
23948-K-MB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

1,386.73 €

1 17 Days 2403206024406400001370000-AvailableAvailable13.47kg

Loading...

  1. 1

This page is Spherical roller bearings 239..-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23948-K-MB.
You can find the detail information about specifications and dimensions on part number 23948-K-MB.

Variation of this product

Part Number
23938-SK-MB-C3
23940-S-K-MB
23944-S-K-MB
23952-K-MB
23968-K-MB
23972-K-MB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

1,098.08 €

1 Available 4 Days 19026052---C3AvailableAvailable8.3kg

974.83 €

1 17 Days 2002806028005500001070000-----

1,304.95 €

1 Available 4 Days 2203006026006100001240000-AvailableAvailable12.15kg

1,691.87 €

1 Available 4 Days 2603607521009400001940000-AvailableAvailable22.8kg

4,041.23 €

1 Available 4 Days 34046090----AvailableAvailable37.835kg

4,665.20 €

1 Available 4 Days 36048090154014400003200000-AvailableAvailable45kg

Tech Support