Manufacturer part number: VAOM-R4-20-D2-52
Brand: FESTO
Price: 37.34 €
Delivery time: 4 Days
Manufacturer part #: 8049236
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VAOM-R4-20-D2-52
Width(mm) | 20 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
---|---|---|---|---|---|
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Toggle roller lever, VAOM Series, part number VAOM-R4-20-D2-52.
You can find the detail information about specifications and dimensions on part number VAOM-R4-20-D2-52.
Part Number |
---|
VAOM-R4-20-D2-32 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # |
---|---|---|---|---|---|---|
37.34 € | 1 | 18 Days | 8049237 |