Soft start/quick exhaust valve, MS9 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS9-SV-G-C-V24-S-VS

Part Number
MS9-SV-G-C-V24-S-VS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

651.31 €

1 3 Days

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Seals material NBR Min. Operating pressure(bar) 3.5
Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 60
Min. Temperature of medium(°C) 0 Max. Temperature of medium(°C) 60 Min. Storage temperature(°C) 0
Max. Storage temperature(°C) 60 Pneumatic connection 3 G1 Width dimension 90
Degree of protection IP65 Standard nominal flow rate(l/min) 8300 -16550 Standard flow rate exhaust 6-> 0 bar(l/min) 19730-21720
Noise level(dB(A)) 93 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress
Manufacturer part # 570737

This page is Soft start/quick exhaust valve, MS9 Series, part number MS9-SV-G-C-V24-S-VS.
You can find the detail information about specifications and dimensions on part number MS9-SV-G-C-V24-S-VS.

Tech Support