Fault Indication Board

Fault Indication Board
[Specifications]
・Width(mm): 60
・Height(mm): 50
・Depth(mm): 200
・Rated supply voltage at DC(V): 19.6 to 30

[Features]
・1-channel
・24 V DC supply
・Monitors up to 16 HiC Termination Boards
・Relay contact output
・LEDs for supply and fault status

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HIATB01-FAULT-01

Part Number
HIATB01-FAULT-01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99,999.00 €

1 12 Days

Loading...

  1. 1

Basic information

Width(mm) 60 Height(mm) 50 Depth(mm) 200
Number of channels 1 Rated supply voltage at DC(V) 19.6 to 30

This page is Fault Indication Board , part number HIATB01-FAULT-01.
You can find the detail information about specifications and dimensions on part number HIATB01-FAULT-01.

Tech Support