KNOB FOR ROTARY SWITCH SERIES

KNOB FOR ROTARY SWITCH SERIES
  • Volume Discount
[Specifications]
・Product type: Control knob
・Axle mount(mm): 3
・Compatible with (details): Stage rotary switch series 903
・Type (manufacturer type): 90900601

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

90900601

Part Number
90900601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Axle mount(mm) 3 Compatible with (details) Stage rotary switch series 903 Product type Control knob
Type (manufacturer type) 90900601

This page is KNOB FOR ROTARY SWITCH SERIES, part number 90900601.
You can find the detail information about specifications and dimensions on part number 90900601.

Tech Support