Machined needle roller bearings (NKS50)

Machined needle roller bearings NKS50

Product Details:

Manufacturer part number: NKS50

Brand: ZEN

Price: 14.53

Delivery time: 4 Days


Technical Data:

I.D. d: 50 mm

O.D. D: 65 mm

Width B: 22 mm

Inner ring: Without inner ring

Weight: 157.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKS50

Part Number
NKS50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Inner ring Weight
(g)

14.53 €

1 4 Days 506522Without inner ring157.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Cage Sheet steel cage
Lubrication Groove with lubrication hole(s) Seal None open bearing Temperature range -20 to +100 degrees

Tech Support