Manufacturer part number: ROV25SCFX
Brand: PARKER HANNIFIN
Price: 67.65 €
Delivery time: 5 Days
S2: 46 mm
PN bar: 400
Customs tariff weight: 0.229 kg
External pipe diameter D1: 25
Scope of delivery: Body only without nut, ring, seals or other parts
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ROV25SCFX
Part Number
|
---|
ROV25SCFX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | Model series | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.65 € | 1 | 5 Days | 46 | 400 | 0.229 | 25 | Body only without nut, ring, seals or other parts | 41 | 20 | 44 | 32 | S | DE |
Loading...
Customs tariff weight unit | kg | Order code | ROV | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079290 | Engineering material | Steel | Customs tariff weight per | 1 |
This page is Parker ROV blanking plug for tube ends, part number ROV25SCFX.
You can find the detail information about specifications and dimensions on part number ROV25SCFX.
Part Number |
---|
ROV16SCF |
ROV18LCFX |
ROV22LCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | Model series | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.15 € | 1 | 5 Days | 30 | 400 | 0.151 | 16 | Individual part | 27 | 15.5 | 34 | 24 | S | DE | ||
25.02 € | 1 | 5 Days | 32 | 315 | 0.06 | 18 | Body only without nut, ring, seals or other parts | 27 | 11.5 | 28 | 19 | L | PL | ||
47.86 € | 1 | 5 Days | 36 | 160 | 0.174 | 22 | Individual part | 32 | 13.5 | 30 | 21 | L | PL |