Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1586.252
Material | steel | Conflict Minerals free | Yes | b₂(mm) | 8 |
---|---|---|---|---|---|
d₂(mm) | 15 | l₁(mm) | 60 | l₂(mm) | 27 |
For finish picture | 2 | h₁(mm) | 43 | h₂ to(mm) | 37 |
RoHS-compliant | Yes | h₃(mm) | 8 | b₁(mm) | 16 |
d₃ | M8 | h₄(mm) | 7 | Preferential Origin | CE |
h₂ of(mm) | 0 | Weight(g) | 151 |
This page is Lateral Stops / Steel / M8, part number 1586.252.
You can find the detail information about specifications and dimensions on part number 1586.252.