Linear ball bearings / KH..

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KH06-B
KH08-B
KH12-B
KH14-B
KH16-B
KH20-B
KH25-B
KH30-B
KH40-B
KH50-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
load capacity dyn. C min
(N)
load capacity dyn. C max
(N)
load capacity stat. C0 min
(N)
load capacity stat. C0 max
(N)
N2
(mm)
JL4
(mm)
Mass
(g)

11.58 €

1 Available 6 Days 62212340390240340247

10.73 €

1 Available 4 Days 824154104752804002612

12.20 €

1 Available 4 Days 1228196708005107402.5618

12.85 €

1 Available 4 Days 1428216908305207602.5620

10.90 €

1 12 Days 16302489010606209102.5727

12.08 €

1 7 Days 2030281110117079010102.5732

17.93 €

1 Available 4 Days 25403522802420167021302.5864

21.88 €

1 Available 4 Days 30504033003300270031002.5892

28.67 €

1 Available 4 Days 40605253005300445049502.59184

37.67 €

1 Available 4 Days 50706268006800630070002.59253

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support