Shaft Seal, CRWA1 R, NBR

Shaft Seal, CRWA1 R, NBR
[Specifications]
・Internal diameter(mm): 41.28, 44.45, 50.8
・Outer diameter(mm): 61.9, 63.55, 66.62
・eClass code: 23-07-08-01

Radial shaft seals are used between rotating and stationary machine components, or between components in relative motion. CRWA1 seals are designed with a metal case, an SKF WAVE lip made of elastomer with higher pumping rate to reduce heat generation, a garter spring to optimize sealing against the shaft, and a dust lip to improve contamination exclusion. Most of the seals feature the SKF Bore Tite coating on the outside diameter that helps fill small imperfections in the housing bore.

[Features]
・For oil or grease
・With garter spring
・WAVE lip creates higher pumping rate
・WAVE lip has less friction between shaft and lip
・WAVE lip has a lower temperature at the contact point

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16246
17285
19762
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)

6.73 €

1 17 Days 41.2863.5527

7.70 €

1 17 Days 44.4561.933.04

6.08 €

1 17 Days 50.866.6218.1

Loading...

  1. 1

Basic information

Width(mm) 7.95 series BS material NBR
Customs tariff number 40169300

Tech Support