Foot plates, central fastening hole (37.1-80-R20-B)

Foot plates, central fastening hole 37.1-80-R20-B
  • Volume Discount

Product Details:

Manufacturer part number: 37.1-80-R20-B

Brand: GANTER

Price: 14.96

Delivery time: 7 Days


Technical Data:

Type: B. with rubber underlay

Foot diameter d1: 80

s: 3

l1: 15

Belastbarkeit: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

37.1-80-R20-B

Part Number
37.1-80-R20-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Foot diameter d1 s l1 Belastbarkeit x1 d2 l2 Weight
(g)
d3 Radius r

14.96 €

1 Available 7 Days B. with rubber underlay80315-20. 2025.54.6287.011R20

Loading...

  1. 1

This page is Foot plates, central fastening hole, part number 37.1-80-R20-B.
You can find the detail information about specifications and dimensions on part number 37.1-80-R20-B.

Variation of this product

Part Number
37.1-100-R20-B
37.1-100-R20-C
37.1-125-R25-A
37.1-125-R25-B
37.1-125-R25-C
37.1-80-R20-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Foot diameter d1 s l1 Belastbarkeit x1 d2 l2 Weight
(g)
d3 Radius r

21.42 €

1 Available 7 Days B. with rubber underlay100417.5-30. 3025.54.6489.013R20

19.40 €

1 Available 7 Days C. with O-ring100-17.580. 80-25.54.6452.013R20

27.08 €

1 Available 7 Days A. without rubber underlay125-21130. 130-325.8835.016R25

32.48 €

1 Available 7 Days B. with rubber underlay125521-50. 50325.8917.016R25

28.08 €

1 Available 7 Days C. with O-ring125-21130. 130-325.8845.016R25

13.78 €

1 Available 7 Days C. with O-ring80-1580. 80-25.54.6270.011R20

Tech Support