Hose Extension

Hose Extension
[Specifications]
・Horse Length (m) : 25
・Construction: PVC
・Equipped with: Coupling and adaptor for water systems
・Applications: Washing and cleaning

[Features]
・Prevost's extension hoses with fitting and adaptor:
・Wide range of extension hoses: a selection of hose types, diameters and lengths
・Fittings perfectly suited to the hose diameter
・Airtight assembly of pipes with ear clamps
・Assemblies covered with a non-scratch coating
・Easy and safe pipe connections
・Ready-to-use extensions
・Easy to use, move and store

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAL 1525TLS

Part Number
RAL 1525TLS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.03 €

1 7 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10:: +50 ID/OD(mm) 15 x 21 For Coupler/Adaptor(mm) ELS 09 / ELP 09
Equipped with Coupling and adaptor for water systems Length(m) 25 Construction PVC
Applications Washing and cleaning Operating pressure 0 to 8 bar

This page is Hose Extension, part number RAL 1525TLS.
You can find the detail information about specifications and dimensions on part number RAL 1525TLS.

Tech Support