Female Thread 3-piece Unions (PVR 3UL2012)

Female Thread 3-piece Unions PVR 3UL2012

Product Details:

Manufacturer part number: PVR 3UL2012

Brand: PREVOST

Price: 29.55

Delivery time: 7 Days


Technical Data:

Width: 38 mm

BSPP Female Thread: G 1/2

Length: 44 mm

For Pipe OD: 20 mm

Height: 46 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVR 3UL2012

Part Number
PVR 3UL2012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
For Pipe OD
(mm)
Height
(mm)

29.55 €

1 7 Days 38G 1/2442046

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +50 Max. Operating Pressure(bar) 13

This page is Female Thread 3-piece Unions, part number PVR 3UL2012.
You can find the detail information about specifications and dimensions on part number PVR 3UL2012.

Variation of this product

Part Number
PVR 3UL2527
PVR 3UL3234
PVR 3UL4042
PVR 3UL5049
PVR 3UL6360
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
For Pipe OD
(mm)
Height
(mm)

43.08 €

1 7 Days 47G 3/4542551

60.67 €

1 7 Days 54G 1623258

101.27 €

1 7 Days 65G 1 1/4654060

121.47 €

1 7 Days 72G 1 1/2835070

148.95 €

1 7 Days 100G 2926381

Tech Support