Manufacturer part number: PVR 4CE32
Brand: PREVOST
Price: 3.57 €
Delivery time: 7 Days
Width: 42 mm
BSPP Female Thread: -
Length: 56 mm
For Pipe OD: 32 mm
Height: 66 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PVR 4CE32
Temperature(°C) | -20 to +50 | Max. Operating Pressure(bar) | 13 |
---|
This page is Equal Female Elbows, part number PVR 4CE32.
You can find the detail information about specifications and dimensions on part number PVR 4CE32.
Part Number |
---|
PVR 4CE20 |
PVR 4CE25 |
PVR 4CE40 |
PVR 4CE50 |
PVR 4CE63 |
PVR 9CE20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | BSPP Female Thread | Length (mm) | For Pipe OD (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|
2.22 € | 1 | 7 Days | 28 | - | 39 | 20 | 47 | ||
2.25 € | 1 | 7 Days | 35 | - | 46 | 25 | 55 | ||
5.87 € | 1 | 7 Days | 62 | - | 70 | 40 | 50 | ||
7.33 € | 1 | 7 Days | 75 | - | 87 | 50 | 60 | ||
11.73 € | 1 | 7 Days | 75 | - | 130 | 63 | 95 | ||
2.25 € | 1 | 7 Days | 27 | - | 41 | 20 | 41 |