Manufacturer part number: TP3237
Brand: IFM ELECTRONIC
Price: 119.10 €
Delivery time: 4 Days
Operating Voltage: 20-32 DC V
Max. Load: 300 Ω
Min. Load Resistance: - Ω
IO-Link Revision: 1.0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TP3237
Number of Inputs and Outputs | Number of analogue outputs: 1 | Material Nut | stainless steel (1.4404 / 316L) | Protection | IP 67 |
---|---|---|---|---|---|
Power-On Delay Time(s) | 1 | Materials | PA; PET | Protection Class | III |
Application | For Pt100 and Pt1000 measuring elements | Type of Short-Circuit Protection | pulsed | Thread Designation | M12 x 1 |
Electrical Connection | Connector: 1 x M12; Moulded body: TPU; Locking: stainless steel (1.4404 / 316L); Sealing: FKM; Contacts: gold-plated | Ambient Temperature(°C) | -25-70 | Reverse Polarity Protection | Yes |
Total Number of Outputs | 1 | Output Signal | Analogue signal; IO-Link; (configurable) | Temperature Coefficient(% of the span / 10 K) | 0.1 |
Communication Interface | IO-Link | Special Feature | Gold-plated contacts | Measuring Range(°C) | -50-200|-50-300 |
Dimensions(mm) | M12 x 1 | Sealing Material | FKM | Precision Analogue Output(K) | ± 0.3 + (± 0.1 % MS) |
Transmission Type | COM2 (38.4 kBaud) |
This page is Measured Signal Converter, part number TP3237.
You can find the detail information about specifications and dimensions on part number TP3237.
Part Number |
---|
TP3231 |
TP3232 |
TP3233 |
TP9237 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Voltage (V) | Max. Load (Ω) | Min. Load Resistance (Ω) | IO-Link Revision |
---|---|---|---|---|---|---|---|---|
119.10 € | 1 | 4 Days | 20-32 DC | 300 | - | 1.0 | ||
119.10 € | 1 | 4 Days | 20-32 DC | 300 | - | 1.0 | ||
119.10 € | 1 | 3 Days | 20-32 DC | 300 | - | 1.0 | ||
119.10 € | 1 | 4 Days | 18-32 DC | - | 2000 | 1.1 |