Plug Covering Holes【10 Pieces Per Package】

Plug Covering Holes
[Specifications]
・Type: Plug for covering the oblong holes
・Materials: EPDM
・Dimensions(mm): 9 x 17 x 10

[Features]
・For reliably covering oblong holes
・Protection against penetrating moisture and soiling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E12212

Part Number
E12212
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.41 €

10 Pieces Per Package

1 pack 4 Days

Loading...

  1. 1

Basic information

Materials EPDM Dimensions(mm) 9 x 17 x 10

This page is Plug Covering Holes, part number E12212.
You can find the detail information about specifications and dimensions on part number E12212.

Tech Support