Manufacturer part number: 06237-05
Brand: NORELEM
Price: 3.86 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M5
D1: 16 mm
D2: 10 mm
D3: 6 mm
H=Height: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06237-05
Main Body Material | Steel | Main colour(mm) | black oxidised | Form | K |
---|
This page is Flat knobs with internal thread (06237), part number 06237-05.
You can find the detail information about specifications and dimensions on part number 06237-05.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
D1(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(Nm)
H2
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06237-06 |
06237-08 |
06237-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | H2 | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.08 € | 1 | 4 Days | M6 | 25 | 14 | 10 | 29 | 9 | 13 | 9 | ||
7.81 € | 1 | 4 Days | M8 | 32 | 18 | 12 | 37 | 11 | 17 | 12 | ||
9.52 € | 1 | 4 Days | M10 | 36 | 20 | 13 | 42 | 12 | 20 | 15 |