Mounting Screws for Tensioning Wheels KSP

Mounting Screws for Tensioning Wheels KSP
  • Volume Discount
Material: Steel C45, zinc-plated.
Product No. 140 000 01: Screw for chain tensioning wheels KSP up to size 12 B-1 (bore 16mm).
Product No. 140 008 01: Screw for chain tensioning wheel KSP, only for size 16 B-1 (bore 20mm).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14000001
14000801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer thread size A
(mm)
Outer diameter mounting area B
(mm)
Distance from axle center to mounting surface E
(mm)
Distance mounting surface to end L
(mm)
Total length LG
(mm)
Weight
(g)

12.08 €

1 Available 4 Days M 121615255280

13.47 €

1 Available 4 Days M 1620252866160

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Zinc-plated

Tech Support