Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41091000 |
41091002 |
41091200 |
41091202 |
41091400 |
41091402 |
41091600 |
41091602 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft diameter (mm) (φ) | Size | Ratio | Torque at 50min-1 Md2 (Nm) | Torque at 1,400min-1 Md2 (Nm) | FR max. (N) | FA max. (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
627.37 € | 1 | Available | 4 Days | 8 | 1 | 1 : 1 | 2.2 | 1.6 | 60 | 20 | 0.483 | |
774.75 € | 1 | Available | 4 Days | 8 | 1 | 2 : 1 | 1.6 | 1.1 | 60 | 20 | 0.483 | |
805.72 € | 1 | Available | 4 Days | 15 | 2 | 1 : 1 | 7.2 | 6 | 140 | 50 | 1.795 | |
1,007.19 € | 1 | Available | 4 Days | 15 | 2 | 2 : 1 | 5.7 | 4 | 140 | 50 | 1.795 | |
1,276.78 € | 1 | Available | 4 Days | 20 | 3 | 1 : 1 | 21 | 19 | 300 | 80 | 5.388 | |
1,516.20 € | 1 | Available | 4 Days | 20 | 3 | 2 : 1 | 19 | 12 | 300 | 80 | 5.388 | |
2,173.96 € | 1 | Available | 4 Days | 25 | 4 | 1 : 1 | 42 | 31 | 400 | 160 | 9.136 | |
2,461.51 € | 1 | Available | 4 Days | 25 | 4 | 2 : 1 | 39 | 23 | 400 | 160 | 9.136 |
Loading...
Type | Bevel gear |
---|
Configure
Basic Attributes
Shaft diameter (mm)(φ)
Size
Ratio
Torque at 50min-1 Md2(Nm)
Torque at 1,400min-1 Md2(Nm)
FR max.(N)
FA max.(N)
Filter by standard shipping days
Optional Attributes