Transport Castors with Plate, Elastic Solid Rubber Wheel Blue - Swivel Castors with Brake

Transport Castors with Plate, Elastic Solid Rubber Wheel Blue - Swivel Castors with Brake
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: elastic rubber, blue.
Wheel body: plastic, black, screwed.
Wheel mounting: roller bearing.
Swivel bearing: double ball wreath.

For indoor and outdoor use. Excellent driving and operating comfort. Gentle on the floor and extremely abrasion resistant (non-marking).

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77742100
77742125
77742160
77742200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
N2
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

28.47 €

1 Available 4 Days 10036128348491028480607050-140777431001.1

35.61 €

1 Available 4 Days 125361553496.591028480607050-140777431251.4

71.96 €

1 Available 4 Days 16045195481281113511410580--75300777431602.8

80.88 €

1 Available 4 Days 20045235581581113511410580--75350777432003.3

Loading...

  1. 1

Basic information

Material Elastic rubber / Steel Surface Zinc-plated

Tech Support