Transport Castors with Plate, Elastic Solid Rubber Wheel Blue, with Thread Guard - Swivel Castors

Transport Castors with Plate, Elastic Solid Rubber Wheel Blue, with Thread Guard - Swivel Castors
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: elastic rubber, blue.
Wheel body: plastic, black, screwed.
Wheel mounting: ball bearing.
Swivel bearing: double ball wreath.

For indoor and outdoor use. Excellent driving and operating comfort. Gentle on the floor and extremely abrasion resistant (non-marking).

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77744080
77744100
77744125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Total height H
(mm)
R
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

19.97 €

1 Available 4 Days 8010574120777460800.58

25.03 €

1 Available 4 Days 10012884150777461000.69

31.77 €

1 Available 4 Days 12515596.5175777461250.80

Loading...

  1. 1

Basic information

Material Elastic rubber / Steel Surface Zinc-plated Roller width B(mm) 32
Center distance from middle axis to support surface A(mm) 34 Long hole width d(mm) 9 Length of mounting surface P(mm) 104
Width of mounting surface P1(mm) 80 Hole distance between long holes (P max.) M(mm) 84 Hole distance between long holes (P1 max.) M1(mm) 64
Hole distance between long holes (P min.) N(mm) 76 Hole distance between long holes (P1 min.) N1(mm) 56 N2(mm) -

Tech Support