Angular Drive OW3, Ratio 1:1, Version 30 R

Angular Drive OW3, Ratio 1:1, Version 30 R
  • Volume Discount
Material: Housing made from zinc die-cast ZnAI4Cu1.
Shafts made from stainless steel 1.4301 (AISI 304), dismountable. Bevel gears from polyacetal resin, injection-moulded.
• Open angular gear drive, ratio 1:1, 3 versions, 6 sizes.
• Suitable for lower torques and intermittend use.
• Shafts running directly in the self-lubricating housing material.
• Easy to mount and maintenance-free.
Shaft angle = 90º. Number of teeth = 16/16.
Temperature range - 20°C to +100º C.

Version 30 R: Two shafts with two bevel gears.
On the long, straight-through shaft, the bevel gear is at the right side, refered to the short shaft. The shaft for the power input and it's sense of rotation can be chosen freely.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41035910
41035915
41035920
41035925
41035930
41035935
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dh9
(mm)
dh6
(mm)
D
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
HGes
(mm)
HM
(mm)
LE
(mm)
LW
(mm)
r
(mm)
s
(mm)
T
(mm)
Module Max. torque MD
(Ncm)
Weight
(g)

45.56 €

1 Available 4 Days 5-1238.819.43218.810501564.8418.384

52.96 €

1 Available 4 Days 8-1856.828.44528.215702095.851.529250

60.35 €

1 Available 4 Days -102270355537.52090301176273490

67.74 €

1 Available 4 Days -122582416546.8251053512.5972.5145748

76.34 €

1 Available 4 Days -15309547.57556.23012040159832501185

89.68 €

1 Available 4 Days -1833108548565.73513545161193.54401680

Loading...

  1. 1

Tech Support