Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27951-98116
B=Width(mm) | 116 | Main material | Zinc | Component material | Plastic |
---|---|---|---|---|---|
Item | Additional hinge | Product type | Hinge | Version 1 | For safety hinge switch |
Version 2 | Long | A=Length(mm) | 98 | Kind of fastening | Elongated holes |
F1(N) | 5000 | F2(N) | 5000 | Weight (ERP)(kg) | 0.3364 |
This page is Security hinge switches, long version, additional hinge (27951), part number 27951-98116.
You can find the detail information about specifications and dimensions on part number 27951-98116.