Manufacturer part number: 8-6
Brand: FUJI TERMINAL INDUSTRY
Price: 27.21 €
Delivery time: 5 Days
Internal Diameter: 6.4 mm
Outer Diameter: 12 mm
Overall Length: 23.8 mm
Conforming wire size: 8 AWG
Representative Standard: JIS
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8-6
Part Number
|
---|
8-6 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Representative Standard | |
---|---|---|---|---|---|---|---|---|---|---|---|
27.21 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | 6.4 | 12 | 23.8 | 8 | JIS |
Loading...
Type | Bare Crimp Terminal | Shape | Round |
---|
This page is R Type Bare Crimp Terminal for Copper Wire, part number 8-6.
You can find the detail information about specifications and dimensions on part number 8-6.
Configure
Basic Attributes
Internal Diameter(mm)
Outer Diameter(mm)
Overall Length(mm)
Conforming wire size(AWG)
Representative Standard
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0.5-4 |
0.5-5 |
1.25-10 |
8-8 |
8-L5 |
8-L6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Representative Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
12.82 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | 4.3 | 6.6 | 15 | 22 to 20 | - | ||
12.82 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | 5.3 | 8 | 15 | 22 to 20 | - | ||
11.58 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 10.5 | 13.6 | 25.5 | 22 to 16 | - | |
33.79 € | 100 Pieces Per Package | 1 pack | 9 Days | 10 | 8.4 | 15 | 29.6 | 8 | JIS | ||
34.17 € | 100 Pieces Per Package | 1 pack | 10 Days | - | 5.3 | 15 | 29.6 | 8 | - | ||
34.58 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | 6.4 | 15 | 29.6 | 8 | - |