Female Crimp Terminal Contact

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPH-001T-P0.5L

Part Number
SPH-001T-P0.5L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.03 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of Positions 1 Connector Type Socket AWG max. 22
AWG (min.) 26 Colour Tin Connection (components) Crimp
Connector contact surface Tin plated Connectors wire-to-board Contact material Phosphor bronze
Cross section (max.)(mm²) 0.33 Industrial goods No Manufacturer part # SPH-001T-P0.5L
Max. temperature(°C) +85 Min. cross section(mm²) 0.13 Min. temperature(°C) -25
Nominal current(A) 3 Nominal voltage(V DC) 250|250 No. of rows 2
Product type Crimp contact RoHS-compliant Yes Series (connectors) PAD
Type (manufacturer type) SPH-001T-P0.5L

This page is Female Crimp Terminal Contact, part number SPH-001T-P0.5L.
You can find the detail information about specifications and dimensions on part number SPH-001T-P0.5L.

Tech Support